??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BDD-UM 3023
HELP_VARIABLE
Company
Balluff
Description
Electrical Accessories
Bill of material
BALLUFF BDD-UM 3023
VERF
Availability
no more available
BC
Order code
BAE006K
TC
Artikelbezeichnung
BDD-UM 3023
PX
Product view
50675_01
ICON
TRAFFIC
Customs number
85312020
WEBINC
Product group
Displays
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Function = Analog value display, Inputs, number = 1, Analog inputs = Analog, voltage/analog, current (0…10 V/0…20 mA/4…20 mA), Resolution = ≤ 12 bits, Analog output = Analog, voltage/analog, current, Ambient temperature = 0...60 °C, IP rating (front housing) = IP54, Approval/Conformity = CE, WEEE, Panel cut-out = 45 x 92 mm
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.